??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.0368 Index Bolts
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Bolts / with plastic cover for grip
Bill of material
22120.0368 Index Bolts
BESTNR
Ref. No.
22120.0368
MAT
Material
Stainless Steel
AUS
Version
with plastic grip
POS
position
D1
-0.02/-0.04
8 mm
D2
Thread
M 20 x 1.5
D3
20 mm
L1
69 mm
L2
min.
12 mm
L3
+1.5
36 mm
L5
52 mm
F1
spring load ~
21 N
F2
spring load ~
57.5 N
G
Weight
124 g
Embedded user actions